DIN-strips for QUADRO

Insulated conductor end sleeves in strips , particular for Quadro stripping tool, DIN 46228

Halogen-free

Article number Article designation For mm² AWG Colour l1 mm l2 mm d1 mm d2 mm R mm
61805170 DIN Strips 0,50 0.5 20 white 14 8 1.1 2.6 3.5
61805180 DIN Strips 0,75 0.75 20 grey 14 8 1.3 2.8 3.6
61805190 DIN Strips 1,00 1 18 red 14 8 1.5 3 3.9
61805200 DIN Strips 1,50 1.5 16 black 14 8 1.8 3.4 4.2
61805210 DIN Strips 2,50 2.5 14 blue 14 8 2.3 4.2 5

Benefits

  • Insulated conductor end sleeves in strips, DIN 46228, Part 4 for QUADRO

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000005
  • ETIM 5.0 Class-Description: Cable end sleeve

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000005
  • ETIM 6.0 Class-Description: Cable end sleeve

  • Other sizes and colours are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.