CK 90 crimping pliers

CK 90 crimping pliers/tool for conductor end sleeves up to 95 mm2

Article number Article designation For mm² Crimping profile Weight (kg) Length (mm)
62120189 CK 90 50 - 90 trapezoid 0.18 300

Benefits

  • Forced locking guarantees complete pressing

Application range

  • Crimping tool for very large conductor end sleeves from 50 - 95 mm²
  • For pressing insulated and non-insulated conductor end sleeves

Product features

  • 3 pressing matrices with side insertion: 50/ 70/ 95 mm²

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

General

  • Width: 90 mm

Note

  • Crimping profile: Trapezoid

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.