KEBS 0560 TWIN crimping pliers
KEBS 0560 Ergonomic Crimping pliers for crimping TWIN conductors end sleeves, durable and reliable
Article number | Article designation | For mm² | Crimping profile | Weight (kg) | Length (mm) | Pieces / PU | |
---|---|---|---|---|---|---|---|
61791055 | KEBS 0560 TWIN | 2x0,5 - 2x4 (0,1 - 6) | trapezoid | 0.5 | 220 | 1 |
Benefits
- Locking function that is released only after completion of the pressing operation
- Unique mechanism reduces the manual force from 450 N to 250 N
- Handles suit both large and small hands
- Tested for a minimum of 80,000 pressings
Application range
- Pliers with front pressing for insulated/non-insulated conductor end sleeves and TWIN conductor end sleeves
Product features
- Pressing length: up to 16 mm
- Front feed
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000168
- ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000168
- ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection
-
General
- Adjustable crimping pressure
-
Note
- Crimping profile: Trapezoid
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.