PEW 12 Crimping inserts for SHIELD-KON® screen connectors

Crimping inserts for PEW 12 system

Article number Article designation Shield Ø (mm) Suitable connectors Pieces / PU
One piece screen connectors RSK
61815635 PEW 12.1448/101 A 1.27 - 1.79 RSK 5101 1
61815636 PEW 12.1449/101 B 1.8 - 2.28 RSK 5101 1
61815637 PEW 12.1450/201 C 2.29 - 2.55 RSK 5201 1
61815638 PEW 12.1341/201 D 2.56 - 3.0 RSK 5201 1
61815639 PEW 12.1451/201 E 3.01 - 3.34 RSK 5201 1
61815640 PEW 12.1452/201 F 3.35 - 3.65 RSK 5201 1
61815641 PEW 12.1453/301 G 3.66 - 4.13 RSK 5301 1
61813869 PEW 12.374/301 H 4.14 - 4.71 RSK 5301 1
61813868 PEW 12.373/301 J 4.72 - 5.12 RSK 5301 1
61813864 PEW 12.599/401 K 5.13 - 5.86 RSK 5401 1
61813865 PEW 12.375/401 L 5.87 - 6.36 RSK 5401 1
61813866 PEW 12.354/401 M 6.37 - 7.0 RSK 5401 1
61813867 PEW 12.619/401 N 7.01 - 7.62 RSK 5401 1
Two-part connector screen connectors SHIELD-KON®
61813881 PEW 12.1425 SK - GSC 101 / 128 / 149 / 156 / 175 1
61813882 PEW 12.1426 SK - GSC 187 / 194 / 199 / 205 / 219 / 225 / 232 1
61813883 PEW 12.1427 SK - GSC 261 / 275 / 281 / 287 / 297 1
61813884 PEW 12.1428 SK - GSC 312 / 327 / 348 1
61813885 PEW 12.1429 SK - GSC 359 / 375 1
61813886 PEW 12.1430 SK - GSC 405 / 415 / 425 1
61813887 PEW 12S.1440 SK incl. PEW 12S crimping plier - GSC 460 / 500 1

Benefits

  • Product Ref. is engraved on the upper part and on the lower part of the die set
  • Inserts are easily changeable
  • Parallel jaw closing
  • One or two-hand operation

Application range

  • Crimping of RSK One-piece screen connectors and SHIELD-KON Two-part screen connectors

Note

  • For use in combination with the universal tool PEW 12 (art. no. 61813807), inserts are delivered without tool
  • Exception: Crimping insert PEW 12S.1431 SK already mounted in crimping tool PEW 12S, as it has a larger opening angle

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001282
  • ETIM 5.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001282
  • ETIM 6.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

  • SHIELD-KON® is a registered trademark of ABB.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.