RSK-FLAG connector
RSK earth clamp for the one piece SHIELD-KON screen connector, quick and cheap alternative to conventional installation of conductors
Benefits
- RSK earth clamps are the quick and inexpensive alternative to conventional installation of conductors
- Easy & direct connection of the RSK-FLAG to a piece oearthed equipment thanks to the installation hole
Application range
- For the one-piece SHIELD-KON® connectors RSK
- Appliance for fixing a shielded cable onto a surface e.g. onto an earthing bar
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000490
- ETIM 5.0 Class-Description: Accessories for earthing and lightning
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000490
- ETIM 6.0 Class-Description: Accessories for earthing and lightning
-
Material
- Tinned electrolyte copper
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.