Crimping inserts for the UP 35 machine

Inserts for the pneumatic crimping machine UP 35 for diverse connectors as blade connectors, cable lugs and end sleeves

Article number Article designation Suitable for: Pressing range (mm²) Crimping profile Pieces / PU
Conductor end sleeves
61743941 WZ / Set AE 21 insul. + non-insul. conductor end sleeves 0.14 - 10.0 trapezoid 1
61743942 WZ / AE 51 insul. + non-insul. conductor end sleeves 10.0 - 25.0 Similar to trapezoid 1
61743943 WZ / Set AE 5 insul. + non-insul. conductor end sleeves 25.0- 35.0 Similar to trapezoid 1
61743944 WZ / Set AE 61 insul. + non-insul. conductor end sleeves 35.0 - 50.0 Similar to trapezoid 1
Insulated cable lugs
61743934 WZ /Set 440 insulated cable lugs 0.1 - 2.5 oval 1
61743933 WZ / Set 441 insulated cable lugs 0.5 - 6.0 oval 1
61743948 WZ / Set 44 insulated cable lugs 0.5 - 6.0 oval 1
Cable Lugs
61743935 WZ / Set 66 (D) uninsulated cable lugs 0.1 - 6.0 mandrel pressing 1
61743936 WZ / Set 66 (W) uninsulated cable lugs 0,25 - 6 w-pressing 1
61743939 WZ / Set RKS 2 Tubular cable lugs 4.0 - 10.0 w-pressing 1
61743937 WZ / Set RKS 3/10 mm2 Tubular cable lugs 10 w-pressing 1
61743938 WZ / Set RKS 3-16 mm2 Tubular cable lugs 16 w-pressing 1
Panel connectors (Plugs)
61743945 WZ / Set F2,8 uninsulated panel connectors 2.8 0.1 - 1.0 roller pressing 1
61743946 WZ / Set F4,8 uninsulated panel connectors 4.8 0,5 - 2,5 roller pressing 1
61743947 WZ / Set F 6,3 uninsulated panel connectors 6.3 0.5 - 6.0 roller pressing -
61743949 Crimping dies WZ f. UP 35- Set FAHN uninsulated panel connectors 6.3 0,5 - 2,5 roller pressing 1

Benefits

  • Easy and accurate exchange and positioning of the crimp die sets

Application range

  • Inserts for the pneumatic crimping machine UP 35 (article no. 11148003)
  • Crimping die series is called WZ- series- please use following adapter for the UP 35:Article no. 61743951

Product features

  • Burnished

Note

  • On request: other inserts available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001282
  • ETIM 5.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001282
  • ETIM 6.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.