Mobile crimp tool - crimping inserts
Crimping inserts/dies for the Mobile Crimp Tool are meant to crimp cable lugs, blade connectors and conductors end sleeves and more
Benefits
- Crimping inserts are clearly labelled which minimises the risk of confusion
- Stored in the practical module boxes which can be joined together
- Particular durable: Tested for over 20.000 crimping operations
Note
- MCT crimping insert RJ45 can only be used for unscreened connectors
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001282
- ETIM 5.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001282
- ETIM 6.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection
-
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.