Mobile crimp tool crimping pliers

Mobile Crimp Tool: Professional universal pressing pliers with interchangeable dies, particular for service/maintenance operations

Inserts can be quickly changed

Low weight

Article number Article designation Crimping insert PU
62000100 MCT incl. insert for end sleeves Terminales 0,25-10 mm² 1
62000105
MCT without insert - 1
62000102 MCT case, empty - 1

Benefits

  • Reliable – crimping performance is consistent and accurate with a parallel action stroke
  • Diverse crimping inserts can be changed easily and quick
  • Lightweight
  • Ergonomic plastic grips

Application range

  • Ideal service tool

Note

  • Please close tool while inserting new dies

Included

  • Article no. 62000100: Mobile Crimp Tool with 1 insert for end sleeves 0,25-102 (62000100)
  • Article no. 62000105: Only Service tool (without case or insert)
  • Article no.62000102: Convenient plastic case for storaging the service tool and various inserts

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.