Pneumatic crimping machine UP 35

UP 35 is a pneumatic crimp machine with parallel closing-mechanism which convinces with its innovative design, ergonomics and quality.

Space requirement Reliability

CE

Article number Article designation Pieces / PU
Crimping machine (without adapter)
11148003
Pneumatic crimp machine UP 35 1
Adapter / die-block carrier for different types of inserts
61743951 Adapter UP 35 for WZ crimping dies 1
61743953 Adapter UP 35 for PEW 12 crimping dies 1
61743952 Adapter UP 35 for W(D)T crimping dies 1

Benefits

  • New space-saving design
  • High ergonomics and user-friendliness thanks to the ergonomic inclination of about 10° on the machine and an integrated LED light source for illuminating the work place
  • The machine can be transported easily using the supplied T-handle thanks to its easy-to-handle design and low weight of 20 kg.
  • High flexibility: The adapters can be exchanged easily, quickly and without the need for additional tools, which offers the operator a wide range of processing options for loose contacts
  • Easy assembly of the adapter thanks to slide in-slide out mechanism

Application range

  • Pneumatic crimp machine with parallel closing mechanism
  • Offers maximum user-friendliness with optimal safety and crimp quality for small to medium-sized cross-sections
  • For insulated cable lugs up to 6 mm², non-insulated tubular and compression cable lugs up to 16 mm², conductor end sleeves up to 50 mm²

Product features

  • Rapid change system due to adapter system
  • Forced operation control guarantees highest pressing quality

Norm references / Approvals

  • Corresponds to EC Directive 2011/65/EC (RoHS 2) and is CE compliant

Included

  • Pneumatic parallel crimping machine
  • Pneumatic safety foot pedal
  • Air hoses and power supply for 12 Volt illumination
  • Electronic piece part counter
  • Tool kit

Product Make-up

  • Adapter/die-carriers are not included in the scope of delivery of the UP 35 and must be ordered separately- here you have 3 different options depending on the used die type
  • Inserts must be ordered separately.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

General

  • Operating pressure: 6 bar/87 psi
  • Dimensions: 390 x 175 x 440 mm

On request

  • Safety machine available upon request (can be operated without finger guards thanks to the double-foot pedal)
  • Further sizes and designs could be offered upon request.

Note

  • Crimp force: Maximum 35 kN

Info

  • Weight: 20 kg

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.