BULLI cable shears

Cutting tool/cable shears for small fine-wire conductors up to an outer diameter of 16 mm, ergonomic design allows optimal results due to relaxed working

Article number Article designation Cable diameter mm Weight (kg) Length (mm)
61744160 BULLI 16 0.147 185
61744161 Spare spring BULLI - - -

Benefits

  • Ergonomic handles
  • Drawing cut is possible due to the special shape of the blades
  • Lightweight shears with locking bolt and spring return

Application range

  • For fine-wire conductors up to max. outer diameter of 16 mm

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.