COMBINOX cable shears

Cutting tools/shears for universal use in the electrical industry with stainless steel shears and wire guide integrated into the blade

Article number Article designation Weight (kg) Length (mm)
61735980 Combinox 0.14 193

Benefits

  • Wire guide integrated into blade

Included

  • Included: stripping device

Product Make-up

  • Stainless steel shears

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

  • COMBINOX® is a registered trademark of Bessey&Sohn GmbH&Co.KG
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.