KS 20 cable shears

KNIPEX cable shears for conductors with an outer diameter of up to 20 mm, ergonomic design means it is particularly easy to use, manufactured in Germany

Article number Article designation Cable diameter mm Weight (kg) Length (mm)
62120045 KS 20 20 0.324 200

Benefits

  • Less power required due to favourable transmission ratio and new blade geometry
  • High ergonomics thanks to multi-component handles
  • Special two-blade structure divides the cutting process into pre-cut and post-cut
  • Cutting with precision grinding
  • Easy and clean cut by using only one hand

Application range

  • Cuts copper and aluminium cables
  • Not suitable for steel wire and hard-drawn copper conductors

Product features

  • Material: special tool steel, forged, burnished head
  • Made in Germany

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.