KT cable shears

KNIPEX ratchet shears for conductors with an outer diameter of up to 60 mm, ergonomic design, made in Germany

Article number Article designation Cable diameter mm Weight (kg) Length (mm)
61813750 KT 4 32 0.676 250
61813760 Spare blade KT 4 - - -
61813770 KT 5 52 0.86 280
61813775 Spare blade KT 5 - - -
61813751 KT 6 60 0.825 320
61813752 Cable Shears spare knife KT 6 - - -
61813753 Cable shears fixed knife KT 6 - - -

Benefits

  • Trouble-free cutting with lightweight and optimum transmission ratio
  • One-hand operation through ratchet principle
  • Less power required due to very high transmission ratio
  • Optimum leverage due to 2-way gear rim drive (KT 6: 3-way gear rim drive)

Application range

  • Not suitable for steel wire / hard aluminium alloys / hard-drawn copper conductors

Product features

  • Swivel knife can be unlocked in any cutting position with a press of the thumb
  • Cuts smoothly and cleanly without crushing

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000142
  • ETIM 5.0 Class-Description: Cable shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000142
  • ETIM 6.0 Class-Description: Cable shears

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.