Multipurpose shears A and B

Multi-purpose shears for the electrical industry e.g. for separating braidings, really flexible regarding the material

Article number Article designation Weight (kg) Length (mm)
62120010 Multipurpose shears A: With forged blades, spring and frames 0.14 180
62120020 Multipurpose shears B: With forged blades 0.09 175

Application range

  • Suitable for separating steel-wire screen braiding
  • Suitable for cutting cables, lines, single cores, flat cables, bands, thin sheet metal, paper, cardboard and wires

Product Make-up

  • Multipurpose shears A: With forged blades, spring and frames
  • Multipurpose shears B: With forged blades

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000160
  • ETIM 5.0 Class-Description: Shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000160
  • ETIM 6.0 Class-Description: Shears

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.