AS-I STRIP Pro stripping tool

German Stripping and dismantling tool for bus conductors/cables, automatic setting of blades, for difficult insulations as TPE and PUR

Article number Article designationSuitable for:For insulationLength (mm)Weight (kg)Pieces / PU
61735831
AS-I STRIP ProAS-InterfaceTPE, rubber, PUR1660.121

Benefits

  • Automatic setting of blades
  • No damage to single cores

Application range

  • For AS-I cables with PVC, TPE and PUR sheating

Product features

  • Robust tool body is made of glass fibre-reinforced polyamide
  • Special shape of the cable is reflected in the blades

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.