FC STRIP PLUS Stripping tool

Stripping and dismantling tool for fast connect conductors/cables, removes copper screening braid and outer sheath in one step, time-saving

Article number Article designation For outer diameter (mm)
21124045
FC STRIP PLUS 2.5 - 8.0

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000163
  • ETIM 5.0 Class-Description: Cable stripping tool

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000163
  • ETIM 6.0 Class-Description: Cable stripping tool

Benefits

  • 1-, 2- and 3-level stripping in one operation
  • Prevents cable damage

Application range

  • For coaxial and shielded data cables from 2.5 to 8mm outer diameter
  • Fast Connect cables

Product features

  • Temperature range up to +120°C