Kraftform® adjustable torque screwdriver/Kraftform Kompakt® Set

Kraftform® adjustable torque screwdriver for 0,3-1,2 NM for assembling connectors and sensor-actuator wiring and others

Reliability

Article number Article designation Measuring range Length (mm) Pieces / PU
61813958 Kraftform® torque screwdriver 0.3 - 1.2 180 1
61813990 Kraftform Kompakt® 10 - - 1

Benefits

  • Mounting tool for EPIC® connector systems, SKINTOP® CUBE and sensor-actuator cables
  • Fatigue-free due to ergonomic grip design
  • Simple, free assembly in any position
  • Safety close at hand
  • Quick and easy change of tools due to quick-change chuck

Application range

  • Prevents misjudgements of the user which often lead to significantly higher extracting values. The consequences are ripped-off screw heads and over-twisted screw threads.

Included

  • Article number 61813958: Kraftform® torque screwdriver for 0.3 - 1.2 Nm
  • Article number 61813990: Kraftform Kompakt®
    - 10-piece screwdriver set
    - Bits: 1xR, 1xTZ, 1xTZ PH, 1xTZ PZ, 1xTZ TORX®
    - 1x hand screwdriver without torque system
  • Traceable calibration certificate contained in the scope of delivery

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002132
  • ETIM 5.0 Class-Description: Momentum wrench

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002132
  • ETIM 6.0 Class-Description: Momentum wrench

Caution

  • Can be used in areas requiring ESD protection
  • ESD version in acc. with EN 100-015 Part 1

General

  • Philips screwdriver PH (Phillips recess)

Certifications

  • Robust industrial design with excellent accuracy in accordance with ISO 6789/EN 26789

Info

  • Controlled torque of 0.3-1.2 Nm is possible

Colour delivered

  • Black

  • Kraftform® is a registered trademark of Wera (Hermann Werner GmbH & Co.KG)
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.