SpinOff
Mobile, flexible and ergonomic unwinding solution for cable drums.
The SpinOff can optionally be ordered with a measuring tool (Art.-Nr. 85008065).
Benefits
- Mobile ergonomically improved transport and unwinding solution for drums
- Simple drum changing enables quick handling of different drum sizes
- Height-adjustable handle offers user-specific settings
- Folding mechanism allows for compact storage during transport
Application range
- Transportation and cutting to length of cable drums
Product features
- Drums can be transported to the operation site with the SpinOff and can be cut to length directly from it
- Suitable for drums with a width of 340 to 470 mm, a flange diameter of 400 to 800 mm and flange drilling of 75 to 80 mm
- Additional elements can be used to increase range of drums sizes to fit the SpinOff
Dimensions
- W=585 mm, H= up to 1100 mm
General data
- Weight (without drums): 7 kg
- Max. load: 140 kg
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.