UNITRONIC® SENSOR PVC M8

M8 plug/socket on free conductor end

Sensor/actuator connecting cable 3-, 4-pin, M8 connector/M8 socket on free cable end, A-coded, PVC, IP65/IP67/IP68

Other types are available at
www.lappgroup.com/assemblyfinder
or on request

Supplementary automation components from LappMechanical and plant engineeringAssembly timeSpace requirementWaterproof

CULUS

Article number Article designationNumber of pinsLength (m)DesignRated voltage (V)PU
3-pin
Plug
22260847
AB-C3-M8MS-2,0PVC32straight601
22260665
AB-C3-M8MS-5,0PVC35straight601
22260848
AB-C3-M8MS-10,0PVC310straight601
Socket
22262093
AB-C3-2,0PVC-M8FA32angled601
22262081
AB-C3-5,0PVC-M8FA35angled601
22260370
AB-C3-10,0PVC-M8FA310angled601
4-pin
Plug
22262105
AB-C4-M8MS-2,0PVC42straight301
22262106
AB-C4-M8MS-5,0PVC45straight301
22262107
AB-C4-M8MS-10,0PVC410straight301
Socket
22260846
AB-C4-2,0PVC-M8FA42angled301
22260845
AB-C4-5,0PVC-M8FA45angled301
22260844
AB-C4-10,0PVC-M8FA410angled301
Plug on socket
22260169
AB-C4-M8MS-1,0PVC-M8FS41straight-straight30-
22260170
AB-C4-M8MS-2,0PVC-M8FS42straight-straight30-
22260171
AB-C4-M8MS-5,0PVC-M8FS45straight-straight30-
22260172
AB-C4-M8MS-10,0PVC-M8FS410straight-straight30-

Benefits

  • Cost-saving due to quick and easy installation
  • Space-saving due to compact dimensions.
  • Fast and easy error tracking

Application range

  • For medium mechanical stress in dry conditions

Product features

  • Partly oil and chemical resistant
  • PWIS-free
  • Including tag carrier

Norm references / Approvals

  • Flame-retardant according to style 2464
  • UL File Number: E249137

Product Make-up

  • Core cross section: 0.25 mm2
  • Colour-code:
    3-pin: bn (1), bu (3), bk (4)
    4-pin: bn (1), wh (2), bu (3), bk (4)
  • Outer sheath: PVC, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001855
  • ETIM 5.0 Class-Description: Sensor-actuator patch cord

Material

  • Contact: CuSn
    Contact surface: Ni/Au
    Knurl: Zinc die-cast, nickel-plated
    Gripping body: TPU, flame-retardant, self-extinguishing

Protection rating

  • IP65/IP67/IP68

Ambient temperature (operation)

  • Plug/socket -25°C to +90°C
  • Fixed installation -25°C to +80°C
    Flexing -5°C to +80°C

Coding

  • A-standard

Rated current (A)

  • 4 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • UL certifications can be found in the data sheet.