EPIC® H-B 16 TG-RO
Housing design H-B. The industry standard.
The robust metal housing is ideal for use in the plastics industry. It has a direct cable entry and pivots for a single lever.
- Non-slip ridges for comfortable disconnecting
- Protection rating UL50E tested
Article number | Article description | M | PG | Neck | Pieces / PU | |
---|---|---|---|---|---|---|
H-B housing: hood (straight cable entry, bolts for single lever) | ||||||
10080900
| H-B 16 TG-RO 21 | - | 21 | yes | 5 | |
19080900
| H-B 16 TG-RO M25 | 25 | - | - | 5 |
Benefits
- The housing standard. Wide choice for all applications
Application range
- Plant engineering
- Light & sound technology
- Plastics industry
Product features
- Hood, low version
- Reels for single lever
- Straight cable entry
- Versions with / without neck
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000437
- ETIM 5.0 Class-Description: Housing for industrial connectors
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000437
- ETIM 6.0 Class-Description: Housing for industrial connectors
Material
- Housing: powder-coated aluminium alloy, grey
Lever: zinc-plated steel
Sealing: NBR
Protection rating
- IP 65 (latched)
- UL50 Type 12 (latched)
VDE-tested
- Certified production control: VDE-REG. no.: B437
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.