EPIC® MC Module: 20pole
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
The power module with 20 contacts is able to withstand a temperature of approximately +125 degrees for a short period and is suitable, for example, in control systems.
- Suitable for processing with contacts on reel
- for automated production with crimping machine
Article number | Article description | Contact type | Number of operating contacts | Slots | Pieces / PU | |
---|---|---|---|---|---|---|
Module: 20-pin | ||||||
10383600
| MCS 20 CG | male | 20 | 1 | 10 | |
10383700
| MCB 20 CG | female | 20 | 1 | 10 |
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Application range
- Plant engineering
- Printing machines
- Control engineering
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002641
- ETIM 5.0 Class-Description: Modular connector (industrial connector)
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002641
- ETIM 6.0 Class-Description: Modular connector (industrial connector)
Rated voltage (V)
- 100 V
Rated current (A)
- 4 A
Pollution degree
- 3
Contacts
- Copper alloy, gold-plated
Number of contacts
- 20
Termination methods
- Crimp termination: 0.08 - 0.56 mm²
Cycle of mechanical operation
- 50
VDE-tested
- UL-tested:
UL File Number: E75770
Temperature range
- -40°C to +100°C, short-term up to +125°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.