EPIC® MH 1 250A
The mixed assembly guarantees high flexibility. For applications in machine and plant engineering, for robotics and slide-in technology.
EPIC® MH 1 250A
- High current module up to 250A with touch protection for maximum safety
- Modular connector system, mateable with the market standard
Article number | Article description | Contact type | Slots | Pieces / PU | |
---|---|---|---|---|---|
44423342
| EPIC® MHS 1 CM 250A | male | 2 | 10 | |
44423328
| EPIC® MHS 1 CM 250A protected | male | 2 | 10 | |
44423329
| EPIC® MHB 1 CM 250A protected | female | 2 | 10 |
Benefits
- High power module 1pole for high power transmission
- Touch protection for maximum safety of the user (protected)
- Crimp connection up to 95mm² for maximum contact safety with the cable
- Protective earth conductor (PE) for a safe PE connection with connection to the frame and housing
- Railway applications
- Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
Application range
- Mechanical engineering
- Renewable energy
- Test equipment building
- Plant engineering
- Railway applications / vehicle construction
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002312
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002312
Rated voltage (V)
- 1000 V AC/DC
Rated impulse voltage
- 8 kV
Rated current (A)
- 250
Pollution degree
- 3
Flammability
- UL94 V-0
Number of contacts
- 1
Termination methods
- Crimp termination: 25mm² ... 95mm²
Material
- PA Polyamid
Cycle of mechanical operation
- 500
Temperature range
- -40°C to +120°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.