SKINDICHT® R-M HYGIENIC

Article number Thread, male M1Thread, female M2SW wrench size mmOverall length C mmThread length D mmOuter Ø (mm)Pieces / PU
SKINDICHT® HYGIENIC R-M
52103596
16 x 1.512 x 1.52015.5722.85
52103597
20 x 1.512 x 1.52417.5826.85
52103598
20 x 1.516 x 1.52417.0826.85
52103599
25 x 1.516 x 1.52918.0831.85
52103600
25 x 1.520 x 1.52918.0831.85
52103601
32 x 1.520 x 1.53621.0939.65
52103602
32 x 1.525 x 1.53621.0939.65

Benefits

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in an enclosure.
  • Provides flexibility in the selection of a cable gland, as the selection is independent to the threaded hole of the enclosure.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.

Application range

  • For use with metric SKINTOP® HYGIENIC/SKINTOP® INOX M cable glands whose connecting thread is smaller than the existing threaded hole.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical stress.

Norm references / Approvals

  • FKM-sealing compliant acc. FDA 21 CFR 177.2600

Product Make-up

  • Metric connection thread acc. to DIN EN 60423
  • Basis for technical information DIN IEC 62444

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Colour delivered

  • Sealing: RAL 5015 (sky blue)

Material

  • Body: stainless steel - V4A (1.4404 / 316L)
    Sealing: special elastomer (FKM)

Temperature range

  • -20°C up to 220°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.