SKINDICHT® SK

SKINDICHT® SK,PG brass cable gland, wide clamping range & reliable strain relief, for cable gland with solid brass saddle clamps

Wide clamping rangeOptimum strain reliefRobust

CE

Article number Article designation / sizeClamping range ØF mmSW wrench size mmMax. fitting size for installation (mm)Overall length C mmThread length D mmPieces / PU
SKINDICHT® SK
52004230
PG 96 - 1219.02416.5650
52004240
PG 117 - 1521.02716.5650
52004250
PG 13,512 - 16.522.03018.57.525
52004260
PG 1613 - 1824.03319.07.525
52004270
PG 2115 - 2330.04222.5825
51712740
PG 2920 - 3141.05826.0810

Benefits

  • Reliable strain relief
  • Wide clamping range

Application range

  • Cable gland with two solid brass saddle clamps
  • Connectors
  • Switches
  • Control panels

Product Make-up

  • PG connection thread

Note

  • Counter nut to be used: SKINDICHT® SM

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000441
  • ETIM 5.0 Class-Description: Cable screw gland

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000441
  • ETIM 6.0 Class-Description: Cable screw gland

Caution

  • The installation dimensions
    can be found in appendix T21

On request

  • Available with long connection thread

Material

  • Body: nickel-plated brass

Protection rating

  • IP 20

Temperature range

  • -20°C up to +200°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.