ETHERLINE® ROBUST

Flexible use

Industrial Ethernet cable for food and baverage, Cat.5e and Cat.7 PROFINET cable Type B, Profinet cable with special TPE jacket for rugh environements, halogenfree Industrial Ethernet cables

  • For PROFINET applications
  • Good chemical resistance please see Appendix T1

Food & BeverageMechanical and plant engineeringSuitable for outdoor useGood chemical resistanceHalogen-freeInterference signalsUV-resistant

PROFINETECOLAB

Article number Article designationNumber of pairs and AWG per conductorCore diameter in mmOuter diameter mmCopper index (kg/km)Weight (kg/km)
Industrial Ethernet Cat.7
2170453
ETHERLINE® ROBUST Cat.7 FLEX4x2xAWG26/716.22736
PROFINET Cat.5e
2170451
ETHERLINE® ROBUST PN Cat.52x2x22/7AWG1.56.530.450
PROFINET Cat.7
2170452
ETHERLINE® ROBUST PN Cat.74x2xAWG23/71.58.74875

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with plant, animal or synthetic-based organic substances, oils, greases, waxes and the related emulsions
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • For flexible applications
    (7-wire stranded conductor)
  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • for industrial secondary and tertiary cabling according to EN 50173-3
    ISO/IEC 24702

Product features

  • UV-resistant according to ISO 4892-2
  • Halogen-free materials
  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone-resistant according to EN 50396
  • Low smoke density according to IEC 61034-2

Product Make-up

  • 7-wire bare stranded copper conductor
  • Core insulation: Based on Polyolefin
  • Screening: wrapped with braided tinned-copper wires
  • Outer sheath made of special TPE
  • Colour: black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Fixed installation: 8 x outer diameter
  • Flexing: 10 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Fixed installation: -50°C to +80°C
  • Flexing: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.