UNITRONIC® BUS ASI
AS-INTERFACE cables for networking systems in the field
Communication at sensor/actuator level. Halogen free (rubber), UL-approval (PVC), oil resistant (TPE). Temperature range from -40°C bis +90°C
"LD” = Long Distance
Benefits
- The new BUS ASI LD 2 x 2.5 (Long Distance) allows even modules located further away to be connected.
AS-I power supplies can be reduced. The BUS ASI LD is downwards-compatible with version 1.5. - The rubber versions are halogen-free
Application range
- Communication at sensor/actuator level
- Sensor-/actuator wiring
- For fixed installation as well as occasional flexing at free, non-continuously recurring movement without tensile load
- The TPE version has an oil-resistant outer sheath. It is suitable for wet areas, in particular in conjunction with water-soluble cooling lubricants.
Product features
- Data and power are transmitted via an unscreened, geometrically coded two-core flat cable (protection against polarity reversal).
- The conductor is contacted by "piercing technology" within the ASI modules.
- The sensors are connected to the ASI modules (coupling modules) using round cables (connection cables).
Norm references / Approvals
- ASI is standardised Europe-wide in EN 50295 and internationally in IEC 62026-2.
- PVC A version with UL/CSA (CMX) certification
- UL/CSA version: CMG c(UL)us or (UL)CL2 or AWM 300V FT4 certified
Product Make-up
- Conductor: fine-wire tinned-copper strands
- Core insulation: blue and brown
- Outer sheath:
rubber (G), halogenfree
thermoplastic elastomers (TPE)
PVC - Outer sheath: yellow (RAL 1023), black (RAL 9005), red (RAL 3000)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- Yellow: 300 V (not for power applications)
Black: 300 V (not for power applications)
Red: 300 V
Conductor resistance
- 1.5 mm²: max. 13.7 Ohm/km
- 2.5 mm²: max. 8.21 Ohm/km
Minimum bending radius
- Fixed installation: 12 mm
- Flexible use 24 mm
Test voltage
- Core/core: 2000 V
Temperature range
- Dependent on outer sheath material:
PVC: -30°C to +90°C
Other materials: -40°C to +85°C - During installation:
PVC -20 °C to +90 °C
Other materials:
-30 °C to +85 °C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Lapp Kabel is a member of the AS-International Association
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.