UNITRONIC® BUS CAN
CAN Buscables for fixed installation - UL/SCA certified
For CAN based communication systems like CANopen, flame retardant acc. IEC 60332-1-2, temperature range from -40°C up to +80°C
CAN = Controller Area Network
Application range
- Fixed Installation
Product features
- Maximum bit rate: 1 Mbit/s for 40 m
segment length - Larger conductor cross-section is necessary with increasing length. Refer to the table below (reference values from ISO 11898).
- ISO 11898 makes recommendations for the segment length, cable cross section and bit rate
- Flame-retardant according IEC 60332-1-2
Norm references / Approvals
- Standardised internationally in ISO 11898
- UL/CSA type CMX (UL 444)
Product Make-up
- 0.22 + 0.34 + 0.5: bare stranded conductor, 7-wire
0.75: bare stranded conductor, fine-wire - Core insulation: foam skin
- Colour-coded in accordance with DIN 47100
- Copper braid
- Outer sheath: PVC, violet (RAL 4001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Mutual capacitance
- (800 Hz) max. 40 nF/km
Peak operating voltage
- (not for power applications) 250 V
Conductor resistance
- (loop): max. 186 ohm/km
Minimum bending radius
- Fixed installation: 8 x outer diameter
Test voltage
- Core/core: 1500 V rms
Characteristic impedance
- 120 ohm
Temperature range
- Fixed installation: -30°C to +80°C
- Flexing: -5°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.