SENSOR STRIP stripping tool
Dismantling and stripping tool for sensor cables and conductors, also for PUR outer sheathings, made in Germany
Benefits
- Focussed to the needs of stripping the sheathing of sensor / actuator cables
- With their new blade design the tools strip PVC / PUR cable sheathings precisely from cables without causing damage to the individual conductors or shielding inside
- Fully automated adjustments to the diverse cable diameters
- Push-through opening inside handles- to strip any lengths
- Ergonimic design- user friendly, ease of use, lightweight
Application range
- PUR halogen-free sensor/actuator cables
- Highly flexible TPE-U-cables
- PUR-cables
- PUR/PVC-cables
- multi-stranded cables, shielded and non-shielded cables
Product features
- Exchangeable blades - longer lifetime, efficient
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
- ETIM 5.0 Class-Description: Cable stripping tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
- ETIM 6.0 Class-Description: Cable stripping tool
Diameter in
- Sensor Mini: For outer diameter:
3,2-4,4 mm
Sensor Special: For outer diamater: 4,4-7 mm
Length
- Dimensions LxHxB:16,6x2,8x10,2 mm
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.