UNITRONIC® BUS CAN TRAY
CAN Bus cable with PLTC-ER approval - for open wiring between cable trays and industrial machines
PLTC-ER approval for free, open wiring on cable tray acc. to NEC. UV-resistant, oil resistant, flame retardant. Temperature range from -40°C to +80°C
CAN = Controller Area Network
Benefits
- PLTC-ER approval for open wiring between cable tray and industrial machines/plants acc. to NEC 725.154 (D)
- No additional protection of the cable needed
Application range
- Fixed Installation
Product features
- Maximum bit rate: 1 Mbit/s for 40 m
segment length - ISO 11898 makes recommendations for the segment length, cable cross section and bit rate
- UV-resistant UL SUN RES
- Oil-resistant according to UL OIL RES I
- Flame-retardant according to CSA FT4
UL Vertical-Tray Flame Test
Norm references / Approvals
- Standardised internationally in ISO 11898
- c(UL)us Typ CMG (75°C) acc.to UL 444 / CSA 22.2
- UL Type PLTC-ER acc. to UL 13
Product Make-up
- 7-wire bare stranded copper conductor
- Core insulation: foam skin
- Inner sheath: PVC
- Copper braid
- Outer sheath: PVC, violet (RAL 4001)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Mutual capacitance
- (800 Hz) max. 40 nF/km
Peak operating voltage
- (not for power applications) 250 V
- Rated voltage: 600 V (UL)
Conductor resistance
- (loop): max. 110,8 ohm/km
Minimum bending radius
- Fixed installation: 8 x outer diameter
- Flexing: 15 x outer diameter
Test voltage
- Core/core: 2000 V
Characteristic impedance
- 120 ohm
Temperature range
- Fixed installation: -40°C to +80°C
- Flexing: -10°C to +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.