UNITRONIC® DeviceNet FD THICK+THIN

Highly flexible and UL/CSA-certified

DeviceNet connects sensors, actuators and PLCs to one another. Based on CAN technology. UL/CSA-certified. Temperature range from -40°C to +80°C

UV-resistant Power chain Halogen-free Industrial machinery and plant engineering Automation & fältinstallation Flame-retardant

Article number Article designation Number of pairs and AWG size Outer diameter (mm) Copper index (kg/km) Weight (kg/km)
Version P (PUR)
2170344
UNITRONIC® BUS DN THICK FD P 1x2xAWG18 + 1x2xAWG15 12.2 94 184
2170345
UNITRONIC® BUS DN THIN FD P 1x2xAWG24 + 1x2xAWG22 6.9 33.4 67.7
Version Y (PVC)
2170346
UNITRONIC® BUS DN THICK FD Y 1x2xAWG18 + 1x2xAWG15 12.2 94 195
2170347
UNITRONIC® BUS DN THIN FD Y 1x2xAWG24 + 1x 2xAWG22 6.9 33.4 69.8

Application range

  • For highly flexible applications
  • DeviceNetTM connects devices e.g. limit switches, photoelectric switches, valve islands, motor starters, drives, PLCs, etc.

Product features

  • Based on proven CAN technology
  • Permissible cable lengths vary with the data rate and the cable thickness
  • Refer to data sheet for more details
  • PUR (P) version: Halogen-free
    PVC (Y) version: Flame-resistant (UL FT4)
  • UV-resistant (colour may change over time)

Norm references / approvals

  • PUR: UL/CSA-certified (CMX)
  • PVC: UL/CSA CMG 75°C FT4 Sun Res Oil Res, at 2170346 also PLTC

Design

  • Core insulation: Polyethylene (PE)
  • Outer sheath made of polyurethane (PUR) or polyvinylchloride (PVC)

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Core identification code

  • Data pair: light blue + white
  • Power supply: red + black

Operating capacitance

  • (800 Hz): max. 39.8 nF/km

Peak operating voltage

  • 300 V (not for power applications)

Conductor resistance

  • THICK (loop): max. 45 ohm/km
  • Thin (loop): max. 180 ohm/km

Minimum bending radius

  • Fixed installation: 7.5 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/Core: 2000 V

Characteristic impedance

  • 120 ohm

Temperature range

  • PUR: -40°C to +80°C
  • PVC: -10°C to +80°C

Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
Copper price basis: EUR 150/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
DeviceNet is a registered trademark of the user organisation ODVA
Photographs are not to scale and do not represent detailed images of the respective products.