UNITRONIC® DeviceNet THICK + THIN

DeviceNet Buscable based on the CAN technology

DeviceNet connects sensors, drives and PLCs. Based on technology. Germanischer Lloyd and UL/CSA-approved. Temperature range from -25°C bis +80°C

Supplementary automation components from LappMechanical and plant engineeringFlame-retardantHalogen-freeUV-resistant

ULDeviceNetGerman Lloyd

Article number Article designationNumber of pairs and AWG sizeOuter diameter [mm]Copper index [kg/km]Weight [kg/km]
Halogen-free
2170340
UNITRONIC® BUS DN THICK FRNC1x2xAWG18 + 1x2xAWG1512.282.8195
2170341
UNITRONIC® BUS DN THIN FRNC1x2xAWG24 + 1x2xAWG226.933.469.5
PVC
2170342
UNITRONIC® BUS DN THICK Y1x2xAWG18 + 1x2xAWG1512.288.4192
2170343
UNITRONIC® BUS DN THIN Y1x2xAWG24 + 1x2xAWG226.933.466.9

Application range

  • Fixed Installation
  • DeviceNet™ connects industrial devices e.g. limit switches, photoelectric switches, valve islands, motor starters, drives, PLCs, etc.

Product features

  • Resistant to oils
  • Based on proven CAN (Controller Area Network) technology.
  • Permissible cable lengths vary with the data rate and the cable thickness
  • FRNC Version: Halogene free and flame retardant
  • Refer to data sheet for more details

Norm references / Approvals

  • CMG UL/CSA certification 75°C or PLTC, Sun Res
  • FRNC variant additionally with
    DNV GL certification
  • DNV GL certificate no. TAE00001JE

Product Make-up

  • Tinned copper wire
  • Core insulation: foam skin
  • Tinned-copper braiding with drain wire
  • Outer sheath: FRNC or PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • Data pair: light blue + white
  • Power supply: red + black

Mutual capacitance

  • (800 Hz): max. 39.8 nF/km

Peak operating voltage

  • 300 V (not for power applications)

Conductor resistance

  • Thick (loop): max. 45 ohm/km
  • Thin (loop): max. 180 ohm/km

Minimum bending radius

  • Fixed installation: 15 x outer diameter

Test voltage

  • Core/core: 2000 V

Characteristic impedance

  • 120 ohm

Temperature range

  • Fixed installation: -25°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • FRNC means Flame-Retardant, Non-Corrosive; and DeviceNet is a registered trademark of ODVA.
  • Lapp Kabel is a member of the PROFIBUS user organisation (PNO)
  • ECO is the cost-efficient version of article no. 2170342 and 2170343, with a slight modification to the outer sheath and UL/CSA-approved (CMG).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.