EPIC® DATA CAN M12

Field mountable M12 BUS-connectors shielded for DeviceNet/CANopen

M12 field attachable fieldbus connector for CAN/DeviceNet, a-coded, screened, high protection class (IP67)

Supplementary automation components from LappSpace requirementRobust

DeviceNetCLPACANopen

Article number Article designationDesignNumber of pinsCross-section in mm²Cable diameter in mmRated voltage (V)PU
Plug, straight
22260135
AB-C5-M12MS-PG9-SHscrew50.25 - 0.756 - 8601
Socket, straight
22260136
AB-C5-M12FS-PG9-SHscrew50.25 - 0.756 - 8601

Benefits

  • Quick and easy on-site assembly
  • For creating of individual cable lengths
  • Cost efficient and rational wiring for BUS installations
  • Space-saving due to compact dimensions.

Product Make-up

  • M12 plug, 5-pins, A-coded
  • Screw connection
  • PG9 thread
  • Screened version

Connection type

  • Screwing

Material

  • Contact: CuSn
    Contact surface: Au
    Contact carrier: PA66
    Sealing: NBR
    Knurl: Nickel-plated brass
    Gripping body: Zinc die-cast, nickel-plated

Protection rating

  • IP 67

Ambient temperature (operation)

  • Plug/socket -40°C to +85°C

Coding

  • A - Standard
    (CANopen/DeviceNet/CC-Link)

Rated current (A)

  • 4 A

  • DeviceNet is a registered trademark of ODVA
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.