UNITRONIC® BUS EIB / KNX

Use in building automation for control of lighting, heating, air-conditioning, time management, etc. temperature range from -30°C bis +70°C

  • EIB / European Installation Bus
  • KNX / communication in building system technology

Halogen-free

Article number Article designation Number of pairs and mm or mm² per conductor Outer diameter (mm) Copper index (kg/km) Weight (kg/m)
PVC versions
2170240
UNITRONIC® BUS EIB 2 x 2 x 0.8 6.6 21 54
2170242
UNITRONIC® BUS EIB COMBI 2 x 2 x 0,8 mm + 3 x 1,5 mm² 12.7 64 128
Halogen-free versions
2170241
UNITRONIC® BUS EIB H 2 x 2 x 0.8 6.6 21 54

Application range

  • The product is designed for use in building management, e.g. for decentralised control of lighting, heating, air-conditioning, ventilation, energy management, blinds, time management, locking systems etc.
  • The cable can be laid on or under plaster; in pipes, cable ducts; in dry, damp or wet environments.
  • EIB (European Installation Bus) installation mainly consists of sensors/command transmitters (e.g. light barriers, switches, thermostats, infrared, wind meters, timers) and actuators (e.g. motors, heaters, ventilators, lights, blinds).
  • KNX technology was formed from the merging of three established European bus standards: EIP, EHS (household appliances and consumer electronics) and Batibus (heating/ventilation/air conditioning).

Product features

  • Serial data transmission
  • EIB cable has been tested at 4 kV (1 min) in a water bath

Design

  • Screened installation cable based on type J-Y(ST)Y according to DIN VDE 0815, solid bare copper conductor, ø 0.8 mm, measurements 2 x 2 x 0.8 ø. 4 solid cores twisted to a star quad; colours of cores: 1st pair red + black, 2nd pair white + yellow.
  • Screening: wrapped with aluminium-laminated plastic foil
  • Outer sheath based on PVC
  • Colour: green
  • COMBI version with additional power supply cables 3 x 1.5 mm²; core colours: blue, black, green-yellow

Classification

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Operating capacitance

  • (800 Hz) max. 100 nF/km

Peak operating voltage

  • (not for power applications)
    250 V

Conductor resistance

  • (loop): max. 73.2 ohm/km

Minimum bending radius

  • Fixed installation:
    10 x outer diameter

Test voltage

  • Core/Core: 4000 V

Temperature range

  • Fixed installation: -30°C to +70°C

Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
Copper price basis: EUR 100/100 kg; see catalogue appendix T17 for the application and definition of "Metal price basis" and "Metal index"
Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
Packaging: Ring ≤ 30 kg or ≤ 250 m, otherwise drum
Please specify the preferred packaging (e.g. 1 x 500 m drum or 5 x 100 m rings)
Photographs are not to scale and do not represent detailed images of the respective products.