UNITRONIC® BUS IBS/ IBS FD
INTERBUS cables for different applications
Remote + installation remote bus cable. PUR outer sheath, halogen free, flame retardant, core identification code DIN 47100. Temp. range from -30°C bis +80°C
Benefits
- Applications:fixed Installation, high flexible use, outdoor use/direct burial
Application range
- Remote bus/ installation remote bus cable
Product features
- UNITRONIC®
BUS IBS
fixed installation
UNITRONIC®
BUS IBS Combi
with power supply
UNITRONIC®
BUS IBS A
UL-verified - UNITRONIC®
BUS Yv
outdoor use/ direct burial
UNITRONIC®
BUS Yv Combi
with power supply - UNITRONIC®
BUS IBS FD P
fixed installation
UNITRONIC®
BUS IBS FD P Combi
with power supply
UNITRONIC® BUS IBS FD P Combi A
UL-verified
Norm references / Approvals
- Refer to data sheet for more details
- According to DIN EN 61158
Product Make-up
- See data sheet
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000830
- ETIM 5.0 Class-Description: Data cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Peak operating voltage
- (not for power applications) 250 V
Conductor resistance
- see data sheet
Minimum bending radius
- Fixed installation: 8 x outer diameter
- Flexing: 15 x outer diameter
Test voltage
- Core/core: 1500 V rms
Characteristic impedance
- 100 Ohm
Temperature range
- UNITRONIC®
BUS IBS
fixed installation: -30°C to +80°C
flexing: -5°C to +70°C
UNITRONIC®
BUS IBS FD P
fixed installation: -40°C to +80°C
flexing: -5°C to +70°C - UNITRONIC®
BUS IBS Yv
Fest verlegt: -40°C bis +70°C
- Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
- Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
- Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
- INTERBUS is a registered trademark of Phoenix Contact GmbH & Co.
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.