EPIC® POWER M12 60V flush-type connectors

M12 POWER panel mount connectors for front mounting

M12 POWER panel mount connector, front wall-mounting for power transmission to 60 V/12 A with screw connection or connected PVC single wire: 0,2m

DC high-power connector
- 60 VDC / 12 A

Supplementary automation components from LappMechanical resistanceAssembly timeSpace requirement

cRUus

Article number Article designationDesignNumber of pinsRated voltage (V)PU
EPIC® POWER M12 60V flush-type connectors, male
Screw connection
22262014
AB-C4-M12MST-M20-POM20 thread4601
With PVC single cores
22262016
AB-C4-M12MST-M16-0,2M16 thread4601
EPIC® POWER M12 60V flush-type connectors, female
Screw connection
22262015
AB-C4-M12FST-M20-POM20 thread4601
With PVC single cores
22262017
AB-C4-M12FST-M16-0,2M16 thread4601

Benefits

  • Safety use in field environment by high protection class
  • Compact and standardized M12 design saves space and costs
  • Low voltage drop
  • Fault proof connection through M12 T coding of the connector face

Application range

  • Power Supply for small devices
  • Tool shop
  • Wiring of machines, tools, devices, appliances and control cabinets
  • Suitable for use in measuring, control and regulating circuits

Product features

  • Flush type connector M16, front mounting with pre-assembled stranded wires
  • Flush-type connector M20, front mounting with screw connection
  • contact durability: > 100

Norm references / Approvals

  • UL File Number: E249137

Product Make-up

  • PVC single stranded wires, l = 0.2 m (4x AWG16)
  • 4-pin: bn (1), wh (2), bu (3), bk (4)
  • High quality gold-plated contacts
  • For screw contacts: 0,75 mm² - 1,5 mm² (AWG 18 - AWG 16)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002061
  • ETIM 5.0 Class-Description: Sensor-actuator connector chassis

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002061
  • ETIM 6.0 Class-Description: Sensor-actuator connector chassis

Material

  • Contact: CuZn
    Contact surface: Au (gold)

Protection rating

  • IP 67

Ambient temperature (operation)

  • Plug/socket -40°C to +85°C

Coding

  • T - Power

Rated current (A)

  • 12 A

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • M16 or M20 locknuts not included in delivery