EPIC® SENSOR CCR
Cable coupler round, shielded for e.g. sensor-actuator / PROFIBUS / CAN cables
Field mountable round cable coupler, IP67, IDC, for CAN / Profibus / sensor-actuator applications, 360° shielding
- DeviceNet is a registered trademark of ODVA
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Material
- Contact: CuZn
Contact surface: Ni/Au
Knurl: Zinc die-cast, nickel-plated
Gripping body: Zinc die-cast, nickel-plated
Protection rating
- IP65/IP67
Ambient temperature (operation)
- -40°C to +85°C
Rated current (A)
- 4 A
Benefits
- Optimum EMC protection with 360 ° shielding
- Time-saving assembly with IDC connection technology
Application range
- To extend existing cable systems
- Repairkit for damaged cables
Product features
- 5-pin cable coupler round
- Screened version