EPIC® SENSOR Flush-type M8

sensor/actuator flush-type connectors with TPE single strands for front-mounting (A-coded)

Waterproof Space requirement Industrial machinery and plant engineering Automation & fältinstallation

Article number Article designation Number of pins Rated voltage (V)
Panel-mount connector male
22260100
AB-C3-M8MS-0,5 3 60
22260101
AB-C4-M8MS-0,5 4 30
Panel-mount connector female
22260102
AB-C3-M8FS-0,5 3 60
22260103
AB-C4-M8FS-0,5 4 30

Benefits

  • Flexible connection solutions for individual device concepts
  • Simple installation in devices (e.g. cabinet)

Application range

  • Connection of enclosures and cabinets

Product features

  • M8 fastening thread
  • Designs for front mounting
  • PWIS-free

Product Make-up

  • TPE single strands, l = 0.5 m
  • Core cross section: 0.25 mm2

Classification

  • ETIM 5.0 Class-ID: EC002061
  • ETIM 5.0 Class-Description: Sensor-actuator connector chassis

Material

  • Contact: CuSn
    Contact surface: Ag

Protection rating

  • IP 67

Ambient temperature (operation)

  • Plug/socket
    -25°C to +85°C

Coding

  • A-standard

Rated current (A)

  • 4 A

Copper price basis: inclusive of copper. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
Photographs are not to scale and do not represent detailed images of the respective products.