EPIC® H-B 6 AG-LB

Housing design H-B. The industry standard.

The metal housing is a part of the H-B series of smaller housings and it's ideal for use on machines, has a protective cover and is suitable for machine building, plastics industry and more.

Protection rating UL50E tested

Supplementary automation components from LappMechanical and plant engineeringMechanical resistanceRobustWaterproof

cRUusVDE audited

Article number Article descriptionMPieces / PU
H-B housing: panel-mount base (single lever)
10003000
H-B 6 AG-LBAG10

Benefits

  • The smallest housing out of the H-B series. For inserts with high electrical properties

Application range

  • Plant engineering
  • Control engineering
  • Plastics industry

Product features

  • H-A case: Wall base
  • Single lever
  • Included: flat gasket

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: powder-coated aluminium alloy, grey
    Lever: zinc-plated steel
    Sealing: NBR

Protection rating

  • IP 65 (latched)
  • NEMA 250, UL50E: 12, 4 (latched)

VDE-tested

  • Certified production control: VDE-REG. no.: B437
  • UL-tested:
    UL File Number: E75770

Temperature range

  • -40°C to +100°C, short-term up to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.