EPIC® H-Q TG

There are many different uses for this sturdy rectangular connector hood made of plastic. The M25 female thread is suitable for connecting a separate cable or conduit gland. This results in an optimised design with regard to weight and installation space.

Corrosion-resistantLow weightOptimum strain reliefSpace requirement

Article number MPieces / PU
381166440
2510

Benefits

  • The hood housing is mateable with many commercially available housings (panel-mount base, surface-mount base or coupler hood housings).
  • Space and weight-saving due to the small size.
  • With space-saving female thread for use with metric cables or conduit glands.
  • Locking takes place using a central lever on the counter-housing.
  • Corresponds to protection class IP 65 when locked.

Application range

  • To protect the connector insert from environmental influences.
  • For use with rectangular connector inserts in the EPIC®H-Q series.
  • For power supply connection of devices and machines in various applications.
  • Withstands high environmental and mechanical stresses.
  • Typical areas of application are electric motors and servo drives.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: thermoplastic, grey
    Lever: metal

Protection rating

  • IP 65

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.