Storage box
Storage box for marking rings PA/PC for single core/wire marking
Article number | Article designation | Dimensions W x H x D (mm) | Contents (unit) | |
---|---|---|---|---|
61794911 | Storage box 12 compartments | 250.0 x 46.0 x 175.0 | 1 | |
61794910 | Storage box 18 compartments | 240.0 x 42.0 x 195.0 | 1 |
Benefits
- With 12 or 18 storage compartments
- Simple assignment
Application range
- PC marking rings
- PA marking rings
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001288
- ETIM 5.0 Class-Description: Labelling material
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001288
- ETIM 6.0 Class-Description: Labelling material
Colour delivered
- Transparent (also separators)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.