FLEXIMARK® Prohibition signs

Safety signs in accordance with ISO 7010 made of laminated polyester for long-term labeling

All symbols according to ISO 7010

Halogen-freeUV-resistant

Article number Article designationDescriptionDimension in mmMarkers / PUPU
83880190
FLEXIMARK® P003 adh 25No open flame; Fire, open ignition source and smoking prohibited25101
83880191
FLEXIMARK® P003 adh 50No open flame; Fire, open ignition source and smoking prohibited50101
83880192
FLEXIMARK® P003 adh 100No open flame; Fire, open ignition source and smoking prohibited100101
83880202
FLEXIMARK® P007 adh 25No access for people with active implanted cardiac devices25101
83880203
FLEXIMARK® P007 adh 50No access for people with active implanted cardiac devices50101
83880204
FLEXIMARK® P007 adh 100No access for people with active implanted cardiac devices100101
83880253
FLEXIMARK® P024 adh 25Do not walk or stand here25101
83880254
FLEXIMARK® P024 adh 50Do not walk or stand here50101
83880255
FLEXIMARK® P024 adh 100Do not walk or stand here100101
83880274
FLEXIMARK® P031 adh 25Do not alter the state of the switch25101
83880275
FLEXIMARK® P031 adh 50Do not alter the state of the switch50101
83880276
FLEXIMARK® P031 adh 100Do not alter the state of the switch100101

Benefits

  • Very resistant to UV, moisture, chemicals (e.g. glass cleaner, alcohol, oil)
  • Scratch resistant
  • Powerful adhesive

Application range

  • Control cabinet manufacturing
  • Mechanical engineering
  • Robotics
  • Safety marking in industrial environment
  • Indoor and outdoor applications

Product features

  • Self-adhesive labels

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001288
  • ETIM 5.0 Class-Description: Labelling material

On request

  • Further dimensions and symbols

Colour delivered

  • red

Material

  • Laminated polyester (halogen-free)

Temperature range

  • -40 °C to +150 °C
    Processing: min. +10 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • FLEXIMARK® products are sold in packaging units. As example if you like to order 640 labels of LCK 32 you just need to order 1 PU instead of 640 single labels.