PCF Connector SC-RJ
Accessories for PCF cables, connector type SC-RJ for clamp and cleave assembly, PROFINET
SC-RJ connector for clamp and cleave assembly, useable for PCF cable types, PROFINET connector version
Connectors for PROFINET
Data Cabling
Benefits
- Easy to assemble
- Designed for field assembly
- Reusable as it can be removed
Product features
- Connector set included two SC connectors,
SC-RJ housing, two bending protection
boots, dust caps - Connectors for clamp and cleave assembly
- Available for different cable
diameters (2.2mm and 3.0mm) - bend protection boot colour:
50% black and 50% red
Classification ETIM 5
- ETIM 5.0 Class-ID: EC001122
- ETIM 5.0 Class-Description: Fibre optic connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC001122
- ETIM 6.0 Class-Description: Fibre optic connector
Certifications
- SC-RJ complies with IEC61754-24
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.