LiYCY

Screened, PVC-based wiring single core

LiYCY, screened PVC single core acc. VDE 0812, use in switch cabinets and EMC-sensitive environments

Interference signals

CEEACFire

Article number Conductor cross-section (mm²)Outer diameter [mm]Copper index (kg/km)Weight (kg/km)
4530101
0.142.8713
4530102
0.253.3918
4530103
0.53.61520
4530104
0.753.91831
4530105
14.72535.9
4530106
1.55.13039
4530107
2.563555.3

Benefits

  • Prevention of electromagnetic interference to other components

Application range

  • Wiring of measuring instruments, switch cabinets, electrical components, transmitters and receivers
  • In EMC-sensitive environments

Product features

  • Flame-retardant according IEC 60332-1-2
  • The outer diameters stated in the part number table are maximum values

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Strands of tinned-copper wires
  • Core insulation: Based on PVC
  • Tinned-copper braiding
  • Outer sheath: Based on PVC, transparent

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Peak operating voltage

  • 350 V (not for power transmission)

Test voltage

  • 800 V

Temperature range

  • Occasional flexing: -5°C to +70°C
  • Fixed installation: -30°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.