H05V-K <HAR>

European <HAR> cable type certification

H05V-K, HAR, power and control cable, PVC, 300/500V, wiring of devices and control cabinets, flame-retardant, class 5/fine wire, fixed installation, ring/spool

  • CPR: Article number choice under www.lappkabel.com/cpr
  • <HAR>

CEHAREACFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/ringm/spoolCopper index (kg/km)Weight (kg/km)
4510001
green/yellow0.52.1 - 2.5100-4.89
4510011
black0.52.1 - 2.5100-4.89
4510021
blue0.52.1 - 2.5100-4.89
4510141
dark blue0.52.1 - 2.5100-4.89
4510031
brown0.52.1 - 2.5100-4.89
4510111
yellow0.52.1 - 2.5100-4.89
4510121
green0.52.1 - 2.5100-4.89
4510071
violet0.52.1 - 2.5100-4.89
4510081
pink0.52.1 - 2.5100-4.89
4510091
orange0.52.1 - 2.5100-4.89
4510041
red0.52.1 - 2.5100-4.89
4510051
white0.52.1 - 2.5100-4.89
4510061
grey0.52.1 - 2.5100-4.89
4510161
ultra-marine blue0.52.1 - 2.5100-4.89
4510921
Dark blue/white0.52.1 - 2.5100-4.89
4510002
green/yellow0.752.2 - 2.7100-7.212
4510012
black0.752.2 - 2.7100-7.212
4510022
blue0.752.2 - 2.7100-7.212
4510142
dark blue0.752.2 - 2.7100-7.212
4510032
brown0.752.2 - 2.7100-7.212
4510112
yellow0.752.2 - 2.7100-7.212
4510122
green0.752.2 - 2.7100-7.212
4510072
violet0.752.2 - 2.7100-7.212
4510082
pink0.752.2 - 2.7100-7.212
4510092
orange0.752.2 - 2.7100-7.212
4510042
red0.752.2 - 2.7100-7.212
4510052
white0.752.2 - 2.7100-7.212
4510062
grey0.752.2 - 2.7100-7.212
4510922
Dark blue/white0.752.2 - 2.7100-7.212
4510162
ultra-marine blue0.752.2 - 2.7100-7.212
4510003
green/yellow12.4 - 2.8100-9.615
4510013
black12.4 - 2.8100-9.615
4510023
blue12.4 - 2.8100-9.615
4510143
dark blue12.4 - 2.8100-9.615
4510033
brown12.4 - 2.8100-9.615
4510113
yellow12.4 - 2.8100-9.615
4510123
green12.4 - 2.8100-9.615
4510073
violet12.4 - 2.8100-9.615
4510083
pink12.4 - 2.8100-9.615
4510093
orange12.4 - 2.8100-9.615
4510043
red12.4 - 2.8100-9.615
4510053
white12.4 - 2.8100-9.615
4510063
grey12.4 - 2.8100-9.615
4510163
ultra-marine blue12.4 - 2.8100-9.615
4510923
Dark blue/white12.4 - 2.8100-9.615
4510001S
green/yellow0.52.1 - 2.5-2504.89
4510011S
black0.52.1 - 2.5-2504.89
4510021S
blue0.52.1 - 2.5-2504.89
4510141S
dark blue0.52.1 - 2.5-2504.89
4510031S
brown0.52.1 - 2.5-2504.89
4510111S
yellow0.52.1 - 2.5-2504.89
4510121S
green0.52.1 - 2.5-2504.89
4510071S
violet0.52.1 - 2.5-2504.89
4510081S
pink0.52.1 - 2.5-2504.89
4510091S
orange0.52.1 - 2.5-2504.89
4510101S
transparent0.52.1 - 2.5-2504.89
4510041S
red0.52.1 - 2.5-2504.89
4510051S
white0.52.1 - 2.5-2504.89
4510061S
grey0.52.1 - 2.5-2504.89
4510002S
green/yellow0.752.2 - 2.7-2507.212
4510012S
black0.752.2 - 2.7-2507.212
4510022S
blue0.752.2 - 2.7-2507.212
4510142S
dark blue0.752.2 - 2.7-2507.212
4510032S
brown0.752.2 - 2.7-2507.212
4510112S
yellow0.752.2 - 2.7-2507.212
4510122S
green0.752.2 - 2.7-2507.212
4510072S
violet0.752.2 - 2.7-2507.212
4510082S
pink0.752.2 - 2.7-2507.212
4510092S
orange0.752.2 - 2.7-2507.212
4510102S
transparent0.752.2 - 2.7-2507.212
4510042S
red0.752.2 - 2.7-2507.212
4510052S
white0.752.2 - 2.7-2507.212
4510062S
grey0.752.2 - 2.7-2507.212
4510162S
ultra-marine blue0.752.2 - 2.7-2507.212
4510003S
green/yellow12.4 - 2.8-2509.615
4510013S
black12.4 - 2.8-2509.615
4510023S
blue12.4 - 2.8-2509.615
4510143S
dark blue12.4 - 2.8-2509.615
4510033S
brown12.4 - 2.8-2509.615
4510113S
yellow12.4 - 2.8-2509.615
4510123S
green12.4 - 2.8-2509.615
4510073S
violet12.4 - 2.8-2509.615
4510083S
pink12.4 - 2.8-2509.615
4510093S
orange12.4 - 2.8-2509.615
4510103S
transparent12.4 - 2.8-2509.615
4510043S
red12.4 - 2.8-2509.615
4510053S
white12.4 - 2.8-2509.615
4510063S
grey12.4 - 2.8-2509.615
4510163S
ultra-marine blue12.4 - 2.8-2509.615
Maxi ring
4510011X
black0.52.1 - 2.5600-4.89
4510021X
blue0.52.1 - 2.5600-4.89
4510141X
dark blue0.52.1 - 2.5600-4.89
4510061X
grey0.52.1 - 2.5600-4.89
4510041X
red0.52.1 - 2.5600-4.89
4510051X
white0.52.1 - 2.5600-4.89
4510012X
black0.752.2 - 2.7500-9.613
4510022X
blue0.752.2 - 2.7500-7.213
4510142X
dark blue0.752.2 - 2.7500-7.213
4510002X
green/yellow0.752.2 - 2.7500-7.213
4510062X
grey0.752.2 - 2.7500-7.213
4510092X
orange0.752.2 - 2.7500-7.213
4510042X
red0.752.2 - 2.7500-7.213
4510072X
violet0.752.2 - 2.7500-7.213
4510052X
white0.752.2 - 2.7500-7.213
4510013X
black1.02.4 - 2.8400-9.615
4510033X
brown1.02.4 - 2.8400-9.615
4510023X
blue1.02.4 - 2.8400-9.615
4510143X
dark blue1.02.4 - 2.8400-9.615
4510003X
green/yellow1.02.4 - 2.8400-9.615
4510063X
grey1.02.4 - 2.8400-9.615
4510093X
orange1.02.4 - 2.8400-9.615
4510043X
red1.02.4 - 2.8400-9.615
4510053X
white1.02.4 - 2.8400-9.615

Benefits

  • Cables' <HAR>marking also stands for the international endorsement of national certification institutes' testing marks and certificates, e. g. <VDE><HAR>. The <HAR>marking is of special importance in case of goods traffic between European countries.

Application range

  • Internal wiring of devices
  • Protected installation in and on lighting equipments
  • Signal systems in and on plaster in tubes

Product features

  • Flame-retardant according IEC 60332-1-2
  • Spool: d1 = 18 mm; d2 = 200 mm; b = 85 mm

Norm references / Approvals

  • No cable type certified core insulation colour according to EN 50525-1/VDE 0285-525-1: transparent
  • <HAR> cable type certification acc. EN 50525-2-31

Product Make-up

  • Fine-wired copper conductor of bare copper strands in line with conductor class 5 acc. IEC 60228
  • Core insulation: Based on PVC

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • According to EN 50565-1
  • 4 x outer diameter (OD) for normal use; 2 x OD for cautions bending

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 2000 V

Current rating

  • VDE 0298 Part 4
  • EN 50565-1/ VDE 0298-565-1

Temperature range

  • Fixed installation: -40°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.