LiY

Stranded hook-up wire for telecommunication devices and electronic components

LIY, control cable, PVC, stranded hook-up wire for telecommunication devices and electronic components, flame-retardant, max. +70 °C

  • PVC control hook-up wire
  • Cost-effective

CEFire

Article number Core colourConductor cross-section (mm²)Outer diameter [mm]m/spoolCopper index (kg/km)
4125000S
green/yellow0.141.15001.35
4125001S
black0.141.15001.35
4125002S
blue0.141.15001.35
4125014S
dark blue0.141.15001.35
4125003S
brown0.141.15001.35
4125005S
yellow0.141.15001.35
4125006S
green0.141.15001.35
4125007S
violet0.141.15001.35
4125008S
pink0.141.15001.35
4125009S
orange0.141.15001.35
4125104S
red0.141.15001.35
4125105S
white0.141.15001.35
4125106S
grey0.141.15001.35
4126000S
green/yellow0.251.32502.4
4126001S
black0.251.32502.4
4126002S
blue0.251.32502.4
4126014S
dark blue0.251.32502.4
4126003S
brown0.251.32502.4
4126004S
beige0.251.32502.4
4126005S
yellow0.251.32502.4
4126006S
green0.251.32502.4
4126007S
violet0.251.32502.4
4126008S
pink0.251.32502.4
4126009S
orange0.251.32502.4
4126010S
transparent0.251.32502.4
4126104S
red0.251.32502.4
4126105S
white0.251.32502.4
4126106S
grey0.251.32502.4

Application range

  • Stranded hook-up wires for wiring of telecommunication devices and electronic components within devices

Product features

  • Flame-retardant according IEC 60332-1-2
  • Spool: d1 = 18 mm; d2 = 150 mm; b = 85 mm

Norm references / Approvals

  • Based on VDE 0812

Product Make-up

  • Stranded copper wire
  • Core insulation: PVC-based, type YI 2/TI 2 according to VDE 0207-4

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Peak operating voltage

  • 500 V (0.14 mm²)
  • 900 V (0.25 sq.mm)

Conductor stranding

  • 0.14 mm²: ≥ 18 strands (each with 0.10 mm Ø)
  • 0.25 mm²: ≥ 14 strands (each with 0.15 mm Ø)

Nominal voltage

  • Operating voltage < 50 VAC
  • UPP - peak-to-peak voltage: ≤ 250 V

Test voltage

  • 1200 V (0.14 mm²)
  • 2500 V (0.25 mm²)

Temperature range

  • Fixed installation: -30°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.