ÖLFLEX® LIFT N

Flexible at cold temperatures, PVC lift cables with supporting element

ÖLFLEX® LIFT N - PVC control cable with supporting element for conveyour/lift applications, 300/500V, highly flexible, class 6, outdoor application

New Product, Follower of ÖLFLEX® LIFT

Suitable for outdoor useCold-resistantOptimum strain reliefUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Max. suspension length (m)Copper index (kg/km)Weight (kg/km)
2027019
5 G 1.09.85048129
2027020
7 G 1.011.38067.2190
2027022
12 G 1.016.180115.2370
2027024
18 G 1.016.360172.8430
2027027
24 G 1.019.360230.4595
2027029
36 G 1.02290345.6815

Benefits

  • Special cable design for a long service life
  • Very flexible due to extra-fine wire conductor design

Application range

  • Lift cable that ensures the electrical integrity in various areas of lift construction
  • Suitable for use in outdoor lifts
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5

Product features

  • Flame-retardant according IEC 60332-1-2
  • Good weather-resistance

Product Make-up

  • Conductor made of bare copper wires
  • Special PVC-based core insulation
  • Supporting element made of synthetic fibre
  • Fleece-wrapping between cores and sheath
  • Special PVC-based outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000826
  • ETIM 5.0/6.0 Class-Description: Coding for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000826
  • ETIM 6.0 Class-Description: Elevator cable

Core identification code

  • Black with white numbers acc. to VDE 0293-334

Suspension length

  • refer to article table

Conductor stranding

  • Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6

Minimum bending radius

  • Flexible use: 20 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexible use: -15°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.