ÖLFLEX® CRANE

Highly flexible and weather-proof rubber cables with support element

ÖLFLEX® CRANE - flexible cable, flame retardant for outdor use and crane applications/conveyour technology, power and control rubber cable, U0/U:300/500V

  • Suitable for outdoor use
  • Integrated supporting element
  • Also suitable for power chains and
    cable trolley systems

Suitable for outdoor useCold-resistantOil-resistantOptimum strain reliefUV-resistant

CEEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Tensile strength (N)Copper index (kg/km)Weight (kg/km)
ÖLFLEX® CRANE
0039001
2.0 X 1.07.430019.289
0039002
3.0 G 1.08.330028.8106
00390033
4.0 G 1.08.930038.4127
00390043
5.0 G 1.010.430048149
0039107
7.0 G 1.012.930067.2206
0039109
9.0 G 1.014.430086.4281
0039054
12.0 G 1.018.5360115.2422
0039055
18.0 G 1.019.2540172.8451
0039056
24.0 G 1.022.1720230.4646
0039057
36.0 G 1.026.11080345.6863
0039017
2.0 X 1.5830028.8108
0039018
3.0 G 1.58.730043.2128
00390193
4.0 G 1.59.930057.6158
00390203
5.0 G 1.510.930072188
0039061
7.0 G 1.514315100.8260
0039208
8.0 G 1.515.2360115.2300
0039209
9.0 G 1.515.9405129.6375
0039210
10.0 G 1.517450144427
0039058
12.0 G 1.519.9540172.8557
0039059
18.0 G 1.520.9810259.2608
0039060
24.0 G 1.523.41080345.6825
0039034
2.0 X 2.59.730048145
0039035
3.0 G 2.510.230072173
00390363
4.0 G 2.511.630096219
00390373
5.0 G 2.512.4375120259
0039307
7.0 G 2.516.6525168378
0039309
9.0 G 2.518.9675216518
0039312
12.0 G 2.523.3900288770
0039316
16.0 G 2.522.81200384749
0039318
18.0 G 2.524.41350432837
0039324
24.0 G 2.528.518005761184
00390463
4.0 G 4.015.2480153.6307
00390473
5.0 G 4.016.8600192394
00390483
4.0 G 6.016.8720230.4409
00390493
5.0 G 6.019.2900288528
00390503
4.0 G 10.021.81200384698
00390513
5.0 G 10.024.61500480853
00390523
4.0 G 16.025.41920614.4974
00390533
5.0 G 16.02824007681226

Benefits

  • Weather-resistant for harsh environmental conditions
  • Very flexible due to extra-fine wire conductor design
  • Cables up to a max. 24 cores can also be used in power chains

Application range

  • Machinery and equipment that are permanently exposed to the weather; conveying and hoisting equipment; construction machinery; shipyard machinery
  • Use outdoors and in industrial water
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • For highly flexible applications, please follow the assembly guidelines for ÖLFLEX® FD cables in power chains; see appendix T3

Product features

  • Flame-retardant according IEC 60332-1-2
  • Not suitable for use on guide pulleys or drums under tensile load
  • Refer to the article table for the tensile strength of the cable
  • The cable should be installed in a way that the supporting element can absorb the tensile forces
  • The mobility of the cores must not be affected by the clamps

Norm references / Approvals

  • Based on VDE 0250

Product Make-up

  • Conductor made of bare copper wires
  • Core insulation: rubber compound
  • Special supporting element as strain relief
  • Outer sheath: rubber compound, type EM2

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • 0.15 mm wire diameter at 1.0 mm²
  • 0.20 mm wire diameter from 1.5 mm²

Minimum bending radius

  • Flexible use: 12.5 x outer diameter
  • Fixed installation: 6 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 3000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Flexible use: -25°C to +80°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.