ÖLFLEX® HEAT 125 MC 450/750 V

Electron beam cross-linked cables for more demanding application requirements

ÖLFLEX® HEAT 125 MC - halogen free power and control cable with DNV GL certificate, special fire performance, IEC 60332-3, suitable for +125°C

  • CPR: Article number choice under www.lappkabel.com/cpr
  • Improved characteristics in the event of a fire
  • DNV GL approved

Suitable for outdoor useFlame-retardantHalogen-freeCold-resistantMechanical resistanceOil-resistantTemperature-resistantUV-resistant

CEDNVEACFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)
ÖLFLEX® HEAT 125 MC 450/750 V
1024323
2 X 1.57.62971
1024324
3 G 1.58.34396
1024366
3 X 1.58.343.2115.91
1024325
4 G 1.59.058123
1024367
4 X 1.59.057.6141.32
1024326
5 G 1.510.172156
1024327
7 G 1.511.2101224
1024328
12 G 1.515.1173316
1024333
2 X 2.59.048102
1024334
3 G 2.59.872145
1024335
4 G 2.510.896189
1024336
5 G 2.511.9120235
1024337
7 G 2.513.2168344
1024339
2 X 4.010.676.8193.5
1024340
3 G 4.011.4115239.73
1024341
4 G 4.012.7154276
1024342
5 G 4.014.0192334
1024345
3 G 6.012.7172.8319.73
1024346
4 G 6.014.1230341
1024347
5 G 6.015.8288431
1024351
4 G 10.017.9384675.1
1024352
5 G 10.019.9480831.57
1024357
4 G 16.020.76141,005.56
1024358
5 G 16.023.07681,240.19

Benefits

  • For safety in areas with high density of people
  • Reduction of flame propagation, density and toxicity of smoke gases in event of fire
  • Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
  • Certified for maritime applications

Application range

  • For the wiring and connection of lighting, heating appliances, control cabinets, and distributors in mechanical and plant engineering
  • For use in traffic regulation systems and outdoors
  • Coil winding, electromagnets, pumps, electrical systems
  • Heat treatment plants, pressure die casting, heating and cooling technology
  • For outdoor applications

Product features

  • Fire behaviour:
    - Halogen-free (IEC 60754-1)
    - No corrosive gases (IEC 60754-2)
    - Low smoke density (IEC 61034-2)
    - Flame-retardant (IEC 60332-1-2,
    NF C 32-070 (C1) and
    NF-F 16-101 (Class C))
    - Low toxicity (EN 50305)
  • No flame-propagation according to IEC 60332-3-22, IEC 60332-3-24 and IEC 60332-3-25 (Flame spread on vertical cable bundle)
  • Oil-resistant acc. IEC 60227-1 (ST9) and EN 50264-1 (EM104)
  • UV-resistant according to ISO 4892-2
  • Ozone-resistant according to EN 50396

Norm references / Approvals

  • DNV GL approved
  • Based on EN 50525-3-21 and EN 50525-3-41

Product Make-up

  • Fine-wire, tinned-copper conductor
  • Electron beam cross-linked polyolefin copolymer insulation
  • Cores twisted in layers
  • Outer sheath: electron beam cross-linked polyolefin copolymer, black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001578
  • ETIM 5.0 Class-Description: Flexible cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001578
  • ETIM 6.0 Class-Description: Flexible cable

Core identification code

  • Up to 5 cores: colour-coded according to VDE 0293-308, refer to Appendix T9
  • From 6 cores: black with white numbers

Conductor stranding

  • Fine wire according to VDE 0295,
    class 5/IEC 60228 class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U = 450/750 V AC
  • 0.6/1kV from 1.5 mm² in the case of fixed and protected installation

Test voltage

  • 4000 V

Protective conductor

  • G = with GN-YE protective conductor
  • X = without protective conductor

Temperature range

  • Occasional flexing: -35 °C to +120 °C
  • Fixed installation: -55°C to +125°C
    Temporary (3.000h): up to +145°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.