ÖLFLEX® PLUG H05VV-F Net Connection Cable*

PVC net connection cable for electrical devices

ÖLFLEX® PLUG H05VV-F Grid connecting assembly, PVC, 1st end angled Earth Contact plug with double earthed contact/ and 2nd end IEC coupling or dismantled

Other colours and designs are available upon request

Article number Number of cores and mm² per conductorColourOuter diameter [mm]Length (m)Copper index kg/1.000 pieces
1st end: gated, right-angled Earth Contact plug with double earthed contact
2nd end: straight, 3-pin C13 IEC coupling, gated
73222334
3 G 1.0black6.3 - 82.572
73222336
3 G 1.0black6.3 - 82.572
73222381
3 G 1.5black7.4 - 9.45216
73222335
3 G 1.0white6.3 - 82.572
2nd end: right-angled, 3-pin C13 IEC coupling, moulded
74320106
3 G 1.5black7.4 - 9.43.5151.2
74320092
3 G 1.5black7.4 - 9.47.5324
1st end: gated, right-angled Earth Contact plug with double earthed contact
2nd end: 30 mm stripped, with conductor end sleeves
70261139
3 G 1.0black6.3 - 81.543.2
70261140
3 G 1.0black6.3 - 8257.6
70261141
3 G 1.0black6.3 - 8386.4
70261166
3 G 1.0black6.3 - 85144
70261145
3 G 1.0grey6.3 - 81.543.2
70261146
3 G 1.0grey6.3 - 8257.6
70261147
3 G 1.0grey6.3 - 8386.4
70261143
3 G 1.0white6.3 - 8257.6
70261144
3 G 1.0white6.3 - 8386.4
70261148
3 G 1.5black7.4 - 9.41.564.5
70261149
3 G 1.5black7.4 - 9.4286
70261150
3 G 1.5black7.4 - 9.43129
70261160
3 G 1.5black7.4 - 9.45215
70261185
3 G 1.5grey7.4 - 9.4143.2
70261154
3 G 1.5grey7.4 - 9.41.564.5
70261155
3 G 1.5grey7.4 - 9.4286
70261156
3 G 1.5grey7.4 - 9.43129
70362272
3 G 1.5grey7.4 - 9.44172
70261151
3 G 1.5white7.4 - 9.41.564.5
70261152
3 G 1.5white7.4 - 9.4286
70261153
3 G 1.5white7.4 - 9.43129
70261163
3 G 2.5black9.2 - 11.43216

Application range

  • Electrical devices

Product features

  • For additional information regarding international plugs, please refer to our cable configurator at www.lappkabel.de
  • Apart from the cable related application restrictions to be paid attention to according to the application standard EN 50565-2 for this PVC cable H05VV-F, the fact that brighter outer sheath colours deviating from black significantly reduce the UV resistance of the outer sheath and, thus, the outdoor usability of the entire, finished cable at direct sun irradiation has to be respected, too

Product Make-up

  • 1st end: Gated, right-angled Earth Contact plug with double earthing contact
  • 2nd end: straight, 3-pin IEC coupling, moulded

Test voltage

  • 2000 V

Nominal voltage

  • U0: 250 V AC

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Temperature range

  • 5°C to 60°C

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001576
  • ETIM 5.0 Class-Description: Power cord

Protective conductor

  • G = with GN-YE protective conductor

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001576
  • ETIM 6.0 Class-Description: Power cord

Core identification code

  • According to VDE 0293-308 (table T9)

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • * Trade product, no Lapp product
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Please observe the safety information as per DIN VDE 0620-1, Plugs and socket-outlets for household and similar purposes - Part 1: General requirements, appendix E: "Installation only by persons with the relevant electrotechnical expertise and experience!”