ÖLFLEX® SERVO FD 796 P
Servo cable with PUR outer sheath for highly dynamic power chain application - certified for North America
ÖLFLEX® SERVO FD 796 P - Servo cable for high dynamic power chain application in harsh conditions with UL/CSA AWM and VDE certification
- Extended Line Performance - Long travel lengths or high acceleration
- AWM certification for USA and Canada
- VDE-tested characteristics
Benefits
- Allows much faster speed and accelerations which increases the economic efficiency of the machines
- Low capacitance design enables longer cable connection between frequency converter and motor
- Increased durability under harsh conditions thanks to robust PUR outer sheath
- Resistant to contact with many mineral oil-based lubricants, diluted acids, aqueous alkaline solutions and other chemical media
- Wide temperature range for applications in harsh climatic environments
- Multi-standard certification reduces part varieties and saves costs
Application range
- Connecting cable between servo controller and motor
- In power chains or moving machine parts
- For use in assembling & pick-and-place machinery
- Particularly in wet areas of machine tools and transfer lines
- For indoor and outdoor use
Product features
- Flammability:
UL/CSA: VW-1, FT1
IEC/EN: 60332-1-2 - Halogen-free materials
- Abrasion and notch-resistant
- Oil-resistant
Norm references / Approvals
- VDE - reg - no. 8591 (≥ 4G1,5)
UL AWM Style 20234
cULus AWM I/II A/B, 1000V 80° FT1
CSA AWM I/II A, 1000V 80° FT1 - UL File No. E63634
- For use in power chains: Please comply with assembly guideline Appendix T3
Product Make-up
- Extra-fine wire strand made of bare copper wires (class 6)
- Core insulation: polypropylene (PP)
- According to P/N individual design: Power cores with one or with two control pair(s), twisted together in short lay length
- Non-woven wrapping
- PUR outer sheath, black (RAL 9005)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000104
- ETIM 5.0 Class-Description: Control cable
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000104
- ETIM 6.0 Class-Description: Control cable
Core identification code
- Power cores: black with marking U/L1/C/L+; V/L2; W/L3/D /L-; GN/YE protective conductor
- Single-paired versions: black; white
Double-paired versions: black with white numbers 5; 6; 7; 8
0,34mm² pairs: WH/BN/GN/YE
Conductor stranding
- Extra-fine wire according to VDE 0295, class 6/IEC 60228 class 6
Minimum bending radius
- Flexing: up from 7.5 x outer diameter
- Fixed installation: 4 x outer diameter
Nominal voltage
- IEC U0/U: 600/1000 V
- UL & CSA: 1000 V
Test voltage
- Core/Core: 4 kV
- Core/Screen: 2 kV
Protective conductor
- G = with GN-YE protective conductor
Bending cycles & operation parameters
- See Selection Table A2-1 in the appendix of our online catalogue
Temperature range
- Flexing: -40°C to +90°C
(UL/CSA: +80°C) - Fixed installation: -50°C to +90°C
(UL/CSA: +80°C)
- Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
- Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
